2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2014 Rapid Stackable Door Angel Mir Instant Pass - 2014_rapid_stackable_door_angel_mir_instant_pass_rapid_stackable_door_instant_pass_angel_mir_3000x3000mm

Expand Table
EN
VARIANTNAME
VARIANTNAME
Uniclass 2.0 Description
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Code
VARUNICLASS20CODE
UNSPSC Description
VARUNSPSCDESCRIPTION
UNSPSC Code
VARUNSPSCCODE
Omniclass Code
VAROMNICLASSCODE
Omniclass Category
VAROMNICLASSCATEGORY
Masterformat Description
VARMASTERFORMATDESCRIPTION
Masterformat Code
VARMASTERFORMATCODE
Temperature range
VARTEMPERATURERANGE
Automatic - Supply voltage
VARAUTOMATICSUPPLYVOLTAGE
Automatic - Protection rating
VARAUTOMATICPROTECTIONRATING
Automatic - Manual opening
VARAUTOMATICMANUALOPENING
1
Rapid-stackable-door-Instant-Pass_Angel-Mir_3000x3000mm
High speed doorset systems
25-30-20-38
Door screen
30171516
23-17 11 17 17
Plastic Screen Doors
Plastic Screen Doors
08 15 66
1ºC to +60ºC
Standard: Triphase voltage 230/400V. 50Hz. On demand more tensions and frequencies are available.
Engine: IP 54. Box control and other components: IP 65.
By means of handles.
Visa komprimerad vy (1 produkt)
Sista förändringen05.04.2023 07:30:10
Enhet

Klassificeringar

OmniClass 2006

23-30_10_00 23-30 10 00 Doors

OmniClass

23-17 11 00 23-17 11 00 - Doors

BIMHawk PDT

PDT_DOOR_-_EXTERNAL Door - External

Uniclass2015

15_50_25 15 50 25 - Doors